/content/hbtbt/it/it/search-results.html

    Schede di interfaccia

    Fiber Loop Module, Fibre-Optic Single Mode

    Interrotto

    Fiber Loop Module by Gamewell is a fiber module that allows the single-mode fiber to network between nodes.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The Gamewell-FCI, Fiber-Optic Single-Mode are plug-in fiber loop modules. The two types of fiber option modules are used as one channel to transmit or receive communications with the Gamewell-FCI, RPT-E3-UTP (Network Repeater), ARCNET communication circuit. The Fiber-Optic Single-Mode is a fiber module that allows the single-mode fiber to network between nodes. It features LC-style connectors with a maximum attenuation of 30db with 9/125 micrometer cable. Each fiber loop module can Transmit (TX) or Receive (RX) fiber-optic cable connecting to the RPT-E3-UTP. Up to two fiber loop cards can be added to the RPT-E3-UTP, and both cards may be combined in the same configuration.

    Features & Benefits:
    • FML-E3 features ST-style connectors with a maximum attenuation of 8 dB with 62.5/125 micrometer cable
    • FSL-E3 features LC-style connectors with a maximum attenuation of 30db with 9/125 micrometer cable
    • Offers the option to combine single and multi-mode modules on the same network card
    • Provides a simple, plug-in card installation.
    Certifications:
    • Listed per ANSI/UL ®Standard 864 9th edition
    • ISO 9001
    Specifiche

    Altro

    • Brand
      • Gamewell-FCI

    Altro

    • Brand
      • Gamewell-FCI
    • Brand : Gamewell-FCI