/content/hbtbt/it/it/search-results.html

    Schede di interfaccia

    Media Interface Board

    Interrotto

    The Media Interface Board mounts “piggyback” onto the SIB-NET module. Provides full signal regeneration and amplification. For use with NOTI-FIRE-NET Networks.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The Media Interface Board mounts “piggyback” onto the SIB-NET module. It operates at 312K bits per second and provides full signal regeneration and amplification before passing information on to the next node. In combination with the panel software, it will support NFPA Style 4 or 7 configurations.

    The Media Interface Board (MIB) provides a means for connecting the AM2020/ AFP1010 Fire Alarm Control Panel, the Intelligent Network Annunciator (INA), the Network Reporting Terminal (NRT), and nodes to NOTI•FIRE•NET™. There are three types of MIBs available: the MIB-W, MIB-F, and MIB-WF. The MIB-W is used to connect nodes with twisted-pair wire. The MIB-F is used to connect nodes with fiber-optic cable. The MIB-WF is used to connect twisted-pair wire to fiber or fiber to twisted-pair wire at any node in the network.

    Features & Benefits:
    • MIB available three type
    • It will support NFPA Style 4 or 7 configurations
    Specifiche

    Altro

    • Brand
      • NOTIFIER

    Altro

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER