/content/hbtbt/it/it/search-results.html

    Moduli relè e di adattamento

    RIB Network Compatible Relay

    Interrotto

    RIB Network Compatible Relay are used with LonWorks as well as with BACnet panels. This RIB Network Relay support either one or four binary input/output.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    RIB Network Compatible Relay are used with LonWorks as well as with BACnet panels. This RIB Network Relay support either one or four binary input/output.

    Features & Benefits:
    • Expected Relay life is of 10million cycles
    • Operating time of 18ms
    • Mounting Track is provided with this relay
    Certifications:
    • BTL Certified
    • CE
    • RoHS
    • UL Listed, UL916, C-UL