/content/hbtbt/it/it/search-results.html

    Moduli relè e di adattamento

    VC2300 Mixed Voltage Fan-Coil Package

    Interrotto

    VC2300 mixed voltage fan-coil packages are a compact and easy to install relay pack for fan control for mixed voltages with 24Vac transformer units.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    VC2300 mixed voltage fan-coil packages are a compact and easy to install relay pack for fan control for mixed voltages with 24Vac transformer units. VC2300 mixed voltage fan-coil packages used in combination with SE7300 and SE8300 room controllers as a two component mixed voltage solution.

    Features & Benefits:
    • Low voltage for valve control
    • LED indication of relay status