/content/hbtbt/it/it/search-results.html

    Raccordi per canaline

    Prestige 2com Accessory Box

    Interrotto

    Prestige 2com Accessory Boxes are a range of products manufactured from PVCu for robust performance.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Prestige 2com Accessory Boxes are a range of products manufactured from PVCu for robust performance. Available in 1, 2 & 3 Gang variants with multiple depths to meet different installation requirements. The system is designed to accommodate the complementary Logic Plus range of switches & sockets.

    Features & Benefits:
    • This accessory is compatible with the MK Prestige 2com Cable Management range that boasts the following features & benefits:
    • CAT 5e, 6 & 7 Compliant
    • Maximises Capacity - 60mm deep trunking with two equal compartments to maximise data channel cabling
    • Flexible Accessories - can be mounted on either or both compartments, enabling maximum use of wiring space in one compartment
    • Stylish and Robust - Single piece end caps, corners and couplers for improved aesthetics and solid construction. Screw fix option for security of corner fittings
    • Pre-drilled Trunking Bases - Eliminates the need to measure and drill fixing holes on site thus reducing installation time
    • All Extrusions manufactured from 100% recycled material
    • 10 year guarantee
    Certifications:
    • BS4662:1970
    Specifiche

    Altro

    • Brand
      • MK Electric

    Altro

    • Brand
      • MK Electric
    • Brand : MK Electric