/content/hbtbt/it/it/search-results.html
    Questo sito sarà inattivo per manutenzione programmata domenica 17 maggio, dalle 1:00 alle 11:00 EST (dalle 5:00 alle 15:00 GMT, dalle 6:00 alle 16:00 CET e dalle 10:30 alle 20:30 IST). Apprezziamo la vostra pazienza durante questo tempo.

    Raccordi per canaline

    Raised Floor Trucking Bracket

    Interrotto

    Raised floor trunking support brackets are available in two types fixed and adjustable.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Raised floor trunking support brackets are available in two types-fixed and adjustable. The fixed type brackets are used when a level floor is provided for laying the trunking. Adjustable type support brackets are more suited when the slab is uneven and adjustment is required. Raised floor turnings are manufactured from 1.2mm pre-galvanized sheet steel. The covers are of modular design of 1220mm long in equal sections to allow easy access to interiors of turnings for maintenance purpose. Raised floor turnings are provided with knockouts on the covers to facilitate termination of flexible conduits.

    Certifications:
    • ISO 9001
    • OHSAS 18001
    • ISO 14001
    Specifiche

    Altro

    • Brand
      • MK Electric
    • Material
      • Pre-Galvanized Sheet Steel
    • Installation Location
      • Underfloor
    • Fitting Type
      • Bracket

    Altro

    • Brand
      • MK Electric
    • Material
      • Pre-Galvanized Sheet Steel
    • Installation Location
      • Underfloor
    • Fitting Type
      • Bracket
    • Brand : MK Electric
    • Material : Pre-Galvanized Sheet Steel
    • Installation Location : Underfloor
    • Fitting Type : Bracket