/content/hbtbt/it/it/search-results.html

    Raccordi per canaline

    Trunking Bracket

    Interrotto

    Raised floor trunking support brackets are available in two types-Fixed and Adjustable. Fixed type is used when a level floor is provided for laying the trunking. Adjustable type are more suited when the slab is uneven and adjustment is required.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Raised floor trunking support brackets are available in two types-Fixed and Adjustable. The fixed type is used when a level floor is provided for laying the trunking. Adjustable type support brackets are more suited when the slab is uneven and adjustment is required. When trunking and junction boxes are set in position and levelled, secure the trunking and junction boxes on the structural floor with support brackets at two meter lengths.

    Features & Benefits:
    • Adjust the side brackets for suitable height
    • Brackets available in two types fixed and adjustable
    Specifiche

    Altro

    • Brand
      • MK Electric
    • Installation Location
      • Underfloor
    • Fitting Type
      • Bracket
    • Material
      • Pre-Galvanized Sheet Steel

    Altro

    • Brand
      • MK Electric
    • Installation Location
      • Underfloor
    • Fitting Type
      • Bracket
    • Material
      • Pre-Galvanized Sheet Steel
    • Brand : MK Electric
    • Installation Location : Underfloor
    • Fitting Type : Bracket
    • Material : Pre-Galvanized Sheet Steel