/content/hbtbt/it/it/search-results.html

    isolators

    Double Pole Isolator Impact 3

    Interrotto

    Impact by Honeywell Miniature circuit breakers are automatically operated electrical Circuit breakers which protects electrical appliances from damage caused by excess current from an overload or short circuit.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Impact by Honeywell Miniature circuit breakers are automatically operated electrical Circuit breakers which protects electrical appliances from damage caused by excess current from an overload or short circuit.

    Features & Benefits:
    • Standard Conformity: IEC-60947-3
    • Rated Current (In) A : 25A to 125A
    • Rated Voltage (ac) (Ue) V : 415V for 2P & 4P
    • Rated Frequency (f) Hz : 50Hz
    • Nos. of Poles (Execution) : DP & FP
    È possibile confronta fino a 5 articoli alla volta ×

    Confronta Xprodotti

    Cancella tutto

    0 di 5 prodotti da confronta