Sistemi per pavimento rialzato
Cablelink Plus Single Pan Box
Cablelink Plus Single Pan Box provides an effective interface between services beneath the floor and the office environment designed to offer robustness and constructed with a single piece metal frame
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Questo prodotto è fuori produzione.
Cable link Plus Single Pan Box Suitable for all applications, Fast and simple installation Pre-configured options available for fast and simple installation on site the floor box is available with 1 to 4 compartments and a choice of 95mm or 70mm box depths to cater for floor voids of restricted space
Simple carpet cut out easily removable and reversible for improved accessibility so Lid can be hinged from either of two sides
Provides strain relief clearance for moulded plug tops Device plate can be positioned to provide 35mm or 45mm wiring space
Features & Benefits:- 4 - Compartment floor Box - 340 x 265mm
- Tested to EN50085-2-2 to accept 5000N load
- Designed to support Cat 6 and Cat 7 structured cabling systems
- Supplied with a self closing lid
- 70mm pan depth has been designed for those applications with shallow voids
- 95mm depth floorbox device plate provides wiring space of 45mm allowing for Cat 6 / Cat 7 compliance. 70mm depth floorbox device plate provides wiring space of 35mm
- The floorbox pan, is designed to incorporate side knockouts and full compartment segregation
- Device plate can be adjusted to provide increased wiring space or greater plug top clearance
- 70-4GRY Version = 70mm depth
- 4GRY Version = 95mm depth
- L Version - Lockable lid
- Conforms to BS EN 50085-2‐2:2008 (Clauses 10.3 and 10.5), BS EN 60670-1:2005, IEC 60670-23:2006
- Low Voltage Directive 2014/35/EU
- RoHS Directive 2011/65/EU
- CE Marked
- IP Rating = IP2X
Altro
- Brand
- MK Electric
- Installation Location
- Indoor
Altro
- Brand
- MK Electric
- Installation Location
- Indoor
- Brand : MK Electric
- Installation Location : Indoor