/content/hbtbt/it/it/search-results.html

    Sistemi per pavimento rialzato

    Cablelink Plus Single Pan Box Serviced Power Plate

    Interrotto

    Cablelink Plus Serviced Power Plates are a range of products that provide access to power and data in underfloor applications.

    Panoramica

    Cablelink Plus Serviced Power Plates are a range of products that provide access to power and data in underfloor applications. Available in different socket configurations to meet customer requirements

    Features & Benefits:
    • This accessory is compatible with the Cablelink Plus range of products that boast the following features & benefits:
    • IP44 Rated - Wet washable and IP44 rated when not in use
    • 5,000N Load Rating - Tested to EN 50085-2-2
    • Supports CAT 6
    • Complies with 18th Edition BS Wiring Regulations - Provision for RCD protection
    • Flexible Solution - Selection of lid recess depths available, allowing for various floor depths
    • Wide range of Power & Data accessories available
    • 5 Year Guarantee
    Specifiche

    Altro

    • Brand
      • MK Electric

    Altro

    • Brand
      • MK Electric
    • Brand : MK Electric