Sistemi di pavimento con massetto
Onix Plus Metal Power Grommet
Onix Plus metal power grommets provides access to power in areas where standard plastic grommets are not robust enough, where improved aesthetics are required, or a wet wash solution is required.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Questo prodotto è fuori produzione.
Onix Plus floorboxes and power grommets are a unique, innovative solution to hard floor power and data distribution requirements in screed floors with coverings such as laminate, wood, stone and marble. Stylish and robust design offers superior load bearing performance and greater durability. Floorbox lids with snorkel or plain lid provide wet wash solutions. The range of power grommets provide access to power in areas where standard plastic grommets are not robust enough, where improved aesthetics are required, or a wet wash solution is required. Onix Plus metal power grommets are available in aluminium, nickel and brass finish.
Features & Benefits:- Metal Power Grommet
- Screed Base Unit
- The ONIX power grommets provide access to power in areas where standard plastic grommets are not robust enough, where improved aesthetics are required, or a wet wash solution is required.
- 100-1 Version = 55 - 80mm depth
- 100-X1 Version = 80 - 110mm depth
- Conduit entry only, not compatible with ducting
- Conforms to BS EN 50085-2-2:2008 (Clauses 10.3 and 10.5), BS EN 60670-1:2005, IEC 60670-23:2006
- BS EN 60529:1992
- Classification according to resistance to vertical load applied through small surface area 3000N
- Classification according to resistance to vertical load applied through large surface area 10000N
- Low Voltage Directive 2014/35/EU
- RoHS Directive 2011/65/EU
- CE Marked
- Wet Washable IP Rating = IP44, when the lid is closed
Altro
- Brand
- MK Electric
- Number of Compartments
- 1
Altro
- Brand
- MK Electric
- Number of Compartments
- 1
- Brand : MK Electric
- Number of Compartments : 1