/content/hbtbt/it/it/search-results.html

    Sistemi di pavimento con massetto

    Onix Plus - Serviced Power Grommet

    Interrotto

    Onix Plus Serviced Power Grommets are a range of products that provide access to power and data in underfloor applications.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Onix Plus Serviced Power Grommets are a range of products that provide access to power and data in underfloor applications. Available in three decorative colour option finishes

    Features & Benefits:
    • This accessory is compatible with the MK Onix Plus range of products that boast the following features & benefits:Patented 'Snap Fast' Crocodile Joints - Ensures fast and simple installation
    • IP44 Rated - Wet washable and IP44 rated when not in use
    • 10,000N Load Rating - Tested to EN 50085-2-2
    • Supports CAT 6
    • Complies with 18th Edition BS Wiring Regulations - Provision for RCD protection
    • Flexible Solution - Selection of lid recess depths available, allowing for various floor depths
    • Wide range of Power & Data accessories available
    • 5 Year Guarantee
    Certifications:
    • BSEN60670-1:2005
    Specifiche

    Altro

    • Brand
      • MK Electric

    Altro

    • Brand
      • MK Electric
    • Brand : MK Electric