/content/hbtbt/it/it/search-results.html

    screed floor systems

    Screed Outlet Box Frame Lid

    Interrotto

    Screed Outlet Box Frame Lids has 8mm Recess Depth and frame lids are available in grey or light grey finishes.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Screed Outlet Box Frame Lids has 8mm Recess Depth and frame lids are available in grey or light grey finishes.

    Features & Benefits:
    • 1 - Compartment floor Box - 100 X 200mm
    • Frame & Self Closing lid
    • Can be hinged from either of two sides
    • Simple carpet cut out
    • 8GRY Version = 8mm recessed lid
    Certifications:
    • Conforms to BS EN 50085-2‐2:2008 (Clauses 10.3 and 10.5), BS EN 60670-1:2005, IEC 60670-23:2006
    • Low Voltage Directive 2014/35/EU
    • RoHS Directive 2011/65/EU
    • CE Marked
    • IP Rating = IP2X
    Specifiche

    Altro

    • Brand
      • MK Electric

    Altro

    • Brand
      • MK Electric
    • Brand : MK Electric
    È possibile confronta fino a 5 articoli alla volta ×

    Confronta Xprodotti

    Cancella tutto

    0 di 5 prodotti da confronta