/content/hbtbt/it/it/search-results.html

    Unità di connessione

    Logic Plus™ Connection Unit Switch

    Logic plus™ range offers Connection Unit Switch. These switch are available in 13A Double pole range with neon locator. An optional tamperproof screw on fuse carriers is particularly useful for appliances in public areas.

    Panoramica

    Logic Plus™ wiring devices from MK Electric have been designed to perfectly complement modern interiors, offering an unobtrusive and sophisticated look totally in keeping with today’s design. Logic Plus™ Connection Unit Switch are made from a high grade thermoset material which has an inherent antimicrobial property. Logic Plus™ Connection Unit Switch are available in 13A double pole range with neon locator. Logic Plus™ Connection Unit Switch provides choice of two finish white and graphite. All Connection units are fitted with a 13A fuse-link to BS 1362. The fuse carrier can be locked in the open position by removing the fuse and using K2000 fuse carrier padlock.

    Features & Benefits:
    • 13A Fused Connection unit
    • Double Pole
    • Terminal Capacity = 2 x 2.5mm², 2 x 4mm² or 2 x 6mm² stranded
    • 13A, BS1362 Fuse fitted as standard
    • For additional safety the neutral pole contact "makes first" & "breaks last" after the live contact
    • Printed terminal markings on grey rear moulding for clearer identification
    • Only one size screwdriver required for installation
    • C/w Flex outlet
    • C/w Thick Frontplate
    • C/w Neon indicator
    • Flush mounting box = 866ZIC
    • Surface mounting box = K2140WH
    Certifications:
    • Conforms to BS1363 - :Pt4:2016 + A1:2018
    • Low Voltage Directive 2014/35EU
    • RoHS Directive 2011/65/EU
    • CE Marked
    • IP Rating = IP2XD
    Specifiche

    Altro

    • Brand
      • MK Electric
    • Neon Indicator
      • Yes
    • Flex Outlet
      • Yes
    • Switched
      • Yes
    • Poles
      • 2
    • Fused
      • Yes

    Altro

    • Brand
      • MK Electric
    • Neon Indicator
      • Yes
    • Flex Outlet
      • Yes
    • Switched
      • Yes
    • Poles
      • 2
    • Fused
      • Yes
    • Brand : MK Electric
    • Neon Indicator : Yes
    • Flex Outlet : Yes
    • Switched : Yes
    • Poles : 2
    • Fused : Yes