/content/hbtbt/it/it/search-results.html

    Unità di connessione

    Logic Plus™ Switched Connection Units

    Interrotto

    Logic Plus™ 13A switched connection units are a extensive range of fused spur outlets manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Logic Plus 13A switched connection units are a extensive range of fused spur outlets designed for the connection of refridgerators, hand dryers and other fixed appliances.

    The products are all manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties.

    The range has the options of neon indicators in the switch and bottom or front flex outlet positions.

    Designed for total quality, safety and reliability, the products boast a wealth of features that make them one of the safest and most advanced connection units available.

    Features & Benefits:
    • Made from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties. Independently tested to the latest standard ISO 22196:2011, results show kill rates of over 99.99%. MK offers the most widely tested wiring devices available.
    • Backed out, in line terminals for easier installation.
    • Double pole switching with additional electrical safety from the neutral pole contact "makes first" & "breaks last" after the live contact.
    • When servicing or repairing appliances, fuse carriers remain attached to the frontplate when opened and can be padlocked for safety.
    • Integrally wired neon indicators save installation time.
    • Worm-drive operated fuse carriers for additional security (tamper-proof version available)
    • Screwless cord grip automatically clamps and securely holds the cable in connection units with base and front flex outlets.
    • Printed terminal markings on grey rear moulding for clearer identification.
    • Graphite frontplates available for Part M compliance.
    • Optional neon indicators in the switch rockers with 175° visibility in the horizontal and vertical planes
    • Up to 30 year guarantee.
    Specifiche

    Altro

    • Brand
      • MK Electric

    Altro

    • Brand
      • MK Electric
    • Brand : MK Electric