/content/hbtbt/it/it/search-results.html

    connection units

    Masterseal Plus™ Switched Connection Units

    Interrotto

    Masterseal Plus™ Connection units offer 13A Logic Plus™ fused spur outlets housed in a IP66 enclosure.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Masterseal Plus Connection units offer 13A Logic Plus fused spur outlets housed in a IP66 enclosure.

    Manufactured in 2 colours from polycarbonate for durability and total impact protection.

    Features & Benefits:
    • IP66 Rated - total dust ingress protection and protected from high pressure water jets from any direction, when in use. Manufactured from recyclate polycarbonate to provide a durable and impact resistant enclosure.
    • Backed out, in line terminals for easier installation.
    • Double pole switching with additional electrical safety from the neutral pole contact makes first & breaks last after the live contact.
    • When servicing or repairing appliances, fuse carriers remain attached to the frontplate when opened and can be padlocked for safety.
    • Integrally wired neon indicators save installation time.
    • Worm-drive operated fuse carriers for additional security (tamper-proof version available)
    • Screwless cord grip automatically clamps and securely holds the cable in connection units with base and front flex outlets.
    • Printed terminal markings on grey rear moulding for clearer identification.
    • 20 year guarantee.
    Certifications:
    • BS1363-4:2016
    Specifiche

    Altro

    • Brand
      • MK Electric

    Altro

    • Brand
      • MK Electric
    • Brand : MK Electric
    È possibile confronta fino a 5 articoli alla volta ×

    Confronta Xprodotti

    Cancella tutto

    0 di 5 prodotti da confronta