/content/hbtbt/it/it/search-results.html

    Unità di connessione

    Metaclad Plus Switched Fuse Connection Unit

    MK Electric Metalclad Plus series offers Connection Units with Flex Outlets. All connection units are fitted with Switched Fuse & Earth terminal fitted in base of the box. The series is ideal for factories, workshops, garages and sheds.

    Panoramica

    MK Electric Metalclad Plus™ series offers Connection Units with Flex Outlet. Metalclad Plus™ range of surface mounted accessories is ideal for factories, workshops, garages and sheds. These series includes connection units.

    Features & Benefits:
    • 13A Fused Connection Unit
    • Double Pole
    • Terminal Capacity = 2 x 2.5mm², 2 x 4mm² or 2 x 6mm² stranded
    • 13A, BS1362 Fuse fitted as standard
    • For additional safety the neutral pole contact "makes first" & "breaks last" after the live contact
    • Printed terminal markings on grey rear moulding for clearer identification
    • Only one size screwdriver required for installation
    • C/w Flex outlet
    • Surface box knockouts = 6 x 20mm - two on one side, one in each of the other 3 sides, plus one in the base
    Certifications:
    • Conforms to BS1363 - :Pt4:2016 + A1:2018
    • Low Voltage Directive 2014/35/EU
    • RoHS Directive 2011/65/EU
    • CE Marked
    • IP Rating = IP2XD
    Specifiche

    Altro

    • Brand
      • MK Electric
    • Switched
      • Yes
    • Poles
      • 2
    • Fused
      • Yes
    • Flex Outlet
      • Yes
    • Finish
      • Aluminum

    Altro

    • Brand
      • MK Electric
    • Switched
      • Yes
    • Poles
      • 2
    • Fused
      • Yes
    • Flex Outlet
      • Yes
    • Finish
      • Aluminum
    • Brand : MK Electric
    • Switched : Yes
    • Poles : 2
    • Fused : Yes
    • Flex Outlet : Yes
    • Finish : Aluminum