/content/hbtbt/it/it/search-results.html

    Unità di connessione

    MK Base Connection Units

    MK Base Connection Units are made from urea formaldehyde, a high grade thermoset material that provides inherent antibacterial and antiviral properties.

    Panoramica

    MK Base 13A 1 Gang Connection Units

    Available with Neon, Flex or Neon & Flex.

    Made from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties. Tested to the latest standard ISO 22196:2011, results show kill rates of over 99.99%

    Features & Benefits:
    • Made from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties. Independently tested to the latest standard ISO 22196:2011, results show kill rates of over 99.99%. MK offers the most widely tested wiring devices available.
    • Backed out, captive terminals for easy installation.
    • Double pole switching with additional electrical safety from the neutral pole contact "makes first" & "breaks last" after the live contact.
    • Screwless cord grip automatically clamps and securely holds the cable in connection units with base and front flex outlets.
    • Printed terminal markings
    • Up to 20 year guarantee.
    • Supplied with screw caps
    Certifications:
    • BS1363-4:2016
    Specifiche

    Altro

    • Brand
      • MK Electric

    Altro

    • Brand
      • MK Electric
    • Brand : MK Electric