/content/hbtbt/it/it/search-results.html

    cooker controls

    Logic Plus Cooker Control Unit

    Interrotto

    Logic Plus Cooker Control Units are suitable for the switching of all domestic, commercial and industrial appliances.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    A range of Logic Plus™ switches and cooker control units suitable for the switching of all domestic, commercial and industrial appliances where higher current ratings are required, i.e. cookers, heaters, units etc. Metal units are particularly suitable for refurbishment projects.

    Features & Benefits:
    • DP Mains switch & 13A switched socket outlet
    • 2 Gang
    • Double pole switching exc socket outlet
    • Terminal capacity - 4 x 4mm², 3 x 6mm², 1 x 10mm² or 1 x 16mm²
    • 3mm contact gap
    • Dual earth terminals
    • Rotary operated shutters
    • Flush mounting box = 886ZIC for 6mm² cables
    • Flush mounting box = 886ZIC for 10mm² cables
    • Please see K5040WHI for surface mounted version
    Certifications:
    • Conforms to BS 4177:1992 Amd 1.2.3.& 4 Plus BS1363-2 2016 + A1:2018
    • Low Voltage Directive 2014/35/EU
    • RoHS Directive 2011/65/EU
    • Amendment RoHS Directive 2015/863/EU
    • CE Marked
    • IP Rating = IP2XD
    Specifiche

    Altro

    • Brand
      • MK Electric
    • Poles
      • 2
    • Finish
      • White

    Altro

    • Brand
      • MK Electric
    • Poles
      • 2
    • Finish
      • White
    • Brand : MK Electric
    • Poles : 2
    • Finish : White
    È possibile confronta fino a 5 articoli alla volta ×

    Confronta Xprodotti

    Cancella tutto

    0 di 5 prodotti da confronta