/content/hbtbt/it/it/search-results.html

    Regolatori di luminosità

    Aspect Intelligent Dimmers

    Interrotto

    Aspect intelligent dimmer switches are designed to give steady and smooth control of the light output, available in a 4mm slim screwless profile with 9 high quality metallic finishes.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Aspect intelligent dimmer switches are designed to give steady and smooth control of the light output, available in a 4mm slim screwless profile with 9 high quality metallic finishes. They are specifically intended for control of LED and LV Halogen lamps.

    There are single and double dimming options, all offering two way switch control.

    Features & Benefits:
    • Suitable for dimming Low Voltage Halogen lamps via good quality, fully dimmable electronic or wire-wound transformers. In addition, LED Intelligent dimmer switches are suitable for dimmable LED bulbs for incandescent replacement.
    • The dimmers continuously monitor the load current to help protect against overheating in wire wound transformers and to prevent overloading of the dimmer for long term reliability.
    • Soft Start, which gradually increases the light output from the load over 1 to 3 seconds after switch on. The Soft Start feature is also particularly beneficial when used to dim Mains Voltage Tungsten Halogen lamps which inherently have a very high inrush current at switch on.
    • Matching metal dimmer caps.
    • 10 year guarantee.
    Certifications:
    • BSEN60669-2:2004
    Specifiche

    Altro

    • Brand
      • MK Electric

    Altro

    • Brand
      • MK Electric
    • Brand : MK Electric