/content/hbtbt/it/it/search-results.html

    Regolatori di luminosità

    Logic Plus™ LED Dimmers

    Interrotto

    Logic Plus™ trailing edge LED dimmer switches are designed to give steady and smooth control of the light output. They are specifically intended for control of LED and LV Halogen lamps, and are capable of supporting very low LED lamp wattages >1W.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Logic Plus™ trailing edge LED dimmer switches are designed to give steady and smooth control of the light output. They are specifically intended for control of LED and LV Halogen lamps, and are capable of supporting very low LED lamp wattages >1W.

    There are single and double dimming options, all offering two way switch control.

    Features & Benefits:
    • Made from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties. Independently tested to the latest standard ISO 22196:2011, results show kill rates of over 99.99%. MK offers the most widely tested wiring devices available.
    • Dimmer settings ensure flicker-free dimming by setting minimum level of dimming range matching the LED lamp characteristics.
    • Employs the latest, micro-controller based, digital circuit technology to prevent dimmer noise.
    • Dimmer settings for min/max dimming range ensure a linear dimming range over 270° rotation of the dimmer knob.
    • Soft start ensures the typical initial power surge of LED lamps is avoided.
    • Eliminates LED lamp start up issues with low brightness due to better start up performance with a programmable start level setting
    • 10 year guarantee.
    Specifiche

    Altro

    • Brand
      • MK Electric

    Altro

    • Brand
      • MK Electric
    • Brand : MK Electric