/content/hbtbt/it/it/search-results.html

    Regolatori di luminosità

    Logic Plus™ Standard Dimmers

    Interrotto

    Logic Plus™ standard dimmer switches are designed to give steady and smooth control of the light output. They are manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Logic Plus standard dimmer switches are designed to give steady and smooth control of the light output, specifically intended for control of tungsten filament lamps. There are single and double dimming options offering both one and two way dimming control.

    They are manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties.

    Features & Benefits:
    • Made from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties. Independently tested to the latest standard ISO 22196:2011, results show kill rates of over 99.99%. MK offers the most widely tested wiring devices available.
    • Suitable only for use with fused GLS Tungsten Filament lamps to BS EN 60064 and BS EN 60432-1.
    • One way dimmer switches incorporate manual soft start.
    • Incorporate thermal switches for protection against overload.
    • 10 year guarantee.
    Specifiche

    Altro

    • Brand
      • MK Electric

    Altro

    • Brand
      • MK Electric
    • Brand : MK Electric