Regolatori di luminosità
MK Dimensions Dimmer Modules
MK Dimensions Dimmer Modules
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Questo prodotto è fuori produzione.
MK Dimensions Intelligent Dimmers Modulesare designed to give steady and smooth control of the light output. They are manufactured from a high grade polycarbonate material, each comes with a protective clear Frontplate.
Features & Benefits:- MK Dimensions Intelligent Dimmers Modulesare designed to give steady and smooth control of the light output, specifically intended for control of LED and LV Halogen lamps. They are manufactured from a high grade polycarbonate material, each comes with a protective clear Frontplate. There are single and double dimming options, all offering 2 way dimming control. Products should be used with faceplates from MHFP Series.
- Suitable for dimming Low Voltage Halogen lamps via good quality, fully dimmable electronic or wire-wound transformers. In addition, LED Intelligent dimmer switches are suitable for dimmable LED bulbs for incandescent replacement.
- The dimmers continuously monitor the load current to help protect against overheating in wire wound transformers and to prevent overloading of the dimmer for long term reliability.
- Soft Start, which gradually increases the light output from the load over 1 to 3 seconds after switch on. The Soft Start feature is also particularly beneficial when used to dim Mains Voltage Tungsten Halogen lamps which inherently have a very high inrush current at switch on.
- Made from high grade polycarbonate.
- 10 year guarantee.
Altro
- Brand
- MK Electric
Altro
- Brand
- MK Electric
- Brand : MK Electric