/content/hbtbt/it/it/search-results.html

    Euro e LJU6C

    Logic Plus™ Modular Frontplates

    Interrotto

    Logic Plus™ Euro frontplates are a range of modular mounting frames manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Logic Plus Euro frontplates are a range of modular mounting frames manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties.

    Features & Benefits:
    • Made from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties. Independently tested to the latest standard ISO 22196:2011, results show kill rates of over 99.99%. MK offers the most widely tested wiring devices available.
    • Accept industry standard Euro modules however the Logic Plus Euro modules are designed to give colour match consistency to the frontplate.
    • 30 year guarantee.
    Specifiche

    Altro

    • Brand
      • MK Electric

    Altro

    • Brand
      • MK Electric
    • Brand : MK Electric