/content/hbtbt/it/it/search-results.html

    Euro e LJU6C

    MK Dimensions Multimedia Plate Modules

    Interrotto

    13A 2 Gang DP Dual Earth Switchsocket Module with 2 x Euro slots (right hand side)

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    MK Dimensions Multimedia Plate Modules provide the capability for flexible configurations of data and power. Products contain 13A switchsockets that have double pole switching as standard. The range is manufactured from a high grade polycarbonate Material, each comes with a protective clear Frontplate.

    Features & Benefits:
    • MK Dimensions Multimedia Plate Modules provide the capability for flexible configurations of data and power. Products contain 13A switchsockets that have double pole switching as standard. The range is manufactured from a high grade polycarbonate Material, each comes with a protective clear Frontplate.
    • Designed for total quality, safety and reliability, the sockets boast a wealth of features that make them one of the safest and most advanced sockets available. Products should be used with Faceplates from the MHFP Series
    Certifications:
    • 3 Pin "child resistant" safety shutter stystem on the socket outlets - inhibits access to power unless all 3 pins of a BS plug are inserted.
    • Backed out and captive terminal screws.
    • Pre-configured back boxes available which ensure alignment of the fixing screws is correct and proper segmentation between mains and low voltage products is maintained.
    • Double pole switching with additional electrical safety from the neutral pole contact "makes first" & "breaks last" after the Live contact
    • Printed terminal markings on grey rear moulding for clearer identification.
    • Made from a high grade polycarbonate
    • 20 year guarantee.
    Specifiche

    Altro

    • Brand
      • MK Electric

    Altro

    • Brand
      • MK Electric
    • Brand : MK Electric