/content/hbtbt/it/it/search-results.html
    Questo sito sarà inattivo per manutenzione programmata domenica 17 maggio, dalle 1:00 alle 11:00 EST (dalle 5:00 alle 15:00 GMT, dalle 6:00 alle 16:00 CET e dalle 10:30 alle 20:30 IST). Apprezziamo la vostra pazienza durante questo tempo.

    Piastre a griglia

    12 Module White Front Plate

    Honeywell Citric range White Front Plates are wiring devices that come in wide range of modules along with “close/partition window” design makes the front plates user friendly, high strength and avoid breakages and cracks on front plate.

    Panoramica

    Honeywell Citric range White Front Plates are wiring devices that come in wide range of modules. The “close/partition window” design makes the front plates user friendly, high strength and avoid breakages and cracks on front plate. The white front plate comes with Anti-bacterial feature.

    The two plate system are provided with innovative snap locks. The overlap design of grid plate with front plate snap locks, ensures there is rigid engagement to the grid plate on slight uneven surfaces. The front plates are provided with “Screw Driver Slot” for easy removal of front plate on bottom side. The plates are compatible with most of the general available Metal Boxes.

    Features & Benefits:
    • Fire retardant
    • Passes 1500V AC high voltage test
    • Passes Insulation resistance test at 500V DC
    • Resistant to ageing and to humidity
    • Resistant to heat
    • Anti-bacterial feature