/content/hbtbt/it/it/search-results.html

    Piastre a parete

    12 Module Silver Front Plate

    Interrotto

    Honeywell Citric range Silver Front Plates are wiring devices that come in wide range of modules along with “close/partition window” design makes the front plates user friendly, high strength and avoid breakages and cracks on front plate.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Honeywell Citric range Silver Front Plates are wiring devices that come in wide range of modules along with “close/partition window” design makes the front plates user friendly, high strength and avoid breakages and cracks on front plate.

    Features & Benefits:
    • Fire retardant
    • Passes 1500V AC high voltage test
    • Passes Insulation resistance test at 500V DC
    • Resistant to ageing and to humidity
    • Resistant to heat