/content/hbtbt/it/it/search-results.html

    Sensori

    Universal flush-mounted motion detector

    Flush-mounted motion detector 160°

    Panoramica

    Intelligent products for universal use. Even with a manageable investment, you can

    Significantly increase comfort potential. Honeywell PEHA offers future-proof

    Products that are second to none in terms of quality and reliability.

    Features & Benefits:
    • Technical data: Detection angle: 160° Nominal voltage: 220-240 V AC, 50 Hz Switching capacity: 150 W (energy-saving lamps/LED), 300 W (incandescent lamps) Range: max. 9 m mounting height: 1.00 to 1.80 m light sensor: infinitely adjustable from 3 to 2000 lux time setting: infinitely adjustable from 10 seconds (+/- 3 seconds) up to 7 min protection class: IP20 Manual operation: Push-button on the device for activation of continuous light
    Specifiche

    Altro

    • Brand
      • PEHA

    Altro

    • Brand
      • PEHA
    • Brand : PEHA