/content/hbtbt/it/it/search-results.html

    Prese a pin tondi

    Edge™ Round Pin Sockets

    Interrotto

    Edge™ round pin socket outlets are designed for use with compatible plug types, primarily used with lighting circuits. They are available in a range of 1.5mm slim socket outlets available in 9 high quality metallic finishes.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Edge round pin socket outlets are a range of 1.5mm slim sockets available in 9 high quality metallic finishes, with a choice of white or black moulded inserts. Designed for use with compatible plug types, primarily used with lighting circuits. The range provides both switched and unswitched options

    Designed for total quality, safety and reliability, the sockets boast a wealth of features that make them one of the safest and most advanced sockets available

    Features & Benefits:
    • 5A and 15A sockets contain a 3 pin "child resistant" safety shutter stystem, which inhibits access to power unless all 3 pins of a plug are inserted.
    • Double pole switching with additional electrical safety from the neutral pole contact "makes first" & "breaks last" after the live contact.
    • Top access terminals with backed out screws make wiring easier and quicker.
    • 20 year guarantee.
    • Manufactured in 9 high quality metallic finishes.
    Certifications:
    • BS546:1950
    Specifiche

    Altro

    • Brand
      • MK Electric

    Altro

    • Brand
      • MK Electric
    • Brand : MK Electric