/content/hbtbt/it/it/search-results.html

    Prese a pin tondi

    MK Dimensions Round Pin Socket Modules

    Interrotto

    5A 1 Gang Round Pin Socket Module

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    MK Dimensions Round Pin Socket Modules are designed for use with compatible plug types, primarily used with lighting circuits. The range is manufactured from a high grade polycarbonate Material, each comes with a protective clear Frontplate.

    Features & Benefits:
    • MK Dimensions Round Pin Socket Modules are designed for use with compatible plug types, primarily used with lighting circuits. The range is manufactured from a high grade polycarbonate Material, each comes with a protective clear Frontplate.
    • All switchsockets are double pole Switched. Designed for total quality, safety and reliability, the sockets boast a wealth of features that make them one of the safest and most advanced sockets available.
    • Products should be used with Faceplates from the MHFP Series
    Certifications:
    • Double pole switching with additional electrical safety from the neutral pole contact "makes first" & "breaks last" after the live contact.
    • 5A and 15A sockets contain a 3 pin "child resistant" safety shutter stystem, which inhibits access to power unless all 3 pins of a plug are inserted.
    • Top access terminals with backed out screws make wiring easier and quicker.
    • Made from a high grade polycarbonate.
    • 20 year guarantee.
    Specifiche

    Altro

    • Brand
      • MK Electric

    Altro

    • Brand
      • MK Electric
    • Brand : MK Electric