/content/hbtbt/it/it/search-results.html

    Prese rasoio

    MK Dimensions Shaver Socket Modules

    Interrotto

    MK Dimensions Shaver Socket Modules are manufactured from a high grade polycarbonate, each comes with a protective clear Frontplate.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    MK Dimensions Shaver Socket Modules are manufactured from a high grade polycarbonate, each comes with a protective clear Frontplate. Options are available for both 115V and 230V applications and support charging of electric toothbrushes. Products should be used with Faceplates from the MHFP Series

    Features & Benefits:
    • Suitable for use with electric toothbrush chargers.
    • Choice of 230V or 115V output socket positions.
    • Safety interlocked shutters to prevent insertion of two plugs simultaneously.
    • Integral over current device to protect transformer.
    • Product incorporates a double wound isolating transformer that meets BS EN 61558-2-5: 1998 making it safe for use in bathrooms.
    • 10 year guarantee.
    Certifications:
    • BS EN 61558-2-5: 1998
    Specifiche

    Altro

    • Brand
      • MK Electric

    Altro

    • Brand
      • MK Electric
    • Brand : MK Electric