/content/hbtbt/it/it/search-results.html

    Moduli di prese

    Metalclad Plus™ Aluminium Finished Switchsocket Outlet

    Metalclad Plus™ Aluminium Finished Switchsocket Outlet is one gang, double pole with 10A switchsocket.

    Panoramica

    Metalclad Plus™ Aluminium Finished Switchsocket Outlets are one gang, double pole with 10A switchsocket. It is fitted with two earth terminals to provide a double earth facility for use when installations require a high integrity protective connection. It has 86 x 86 x 51mm dimension with 6 x 20mm – Two in one side and one in each of the other three sides knockouts. All switchsockets have double pole switching (neutral makes first, breaks last). Specifically designed back boxes ensure neat and exact fit.

    Features & Benefits:
    • Double Pole Switching
    • 3mm switch contact gap
    • Dual earth terminals
    • Terminal Capacity - 3 x 2.5mm², 3 x 4mm² or 2 x 6mm² (stranded)
    • For additional safety the Neutral pole contact "makes first" & "breaks last" after the Live contact
    • 3 Pin "child resistant" safety shutter stystem
    • Printed terminal markings on grey rear moulding for clearer identification
    • Only one size screwdriver required for installation
    • D5 version supplied without a surface mounting box
    • D6 version supplied with a red rocker
    • Surface box knockouts = 6 x 20mm - two on one side, one in each of the other 3 sides, plus one in the base
    Certifications:
    • Conforms to BS1363-2:2016 + A1:2018
    • RoHS Directive - 2011/65/EU
    • CE Marked
    • IP Rating = IP2XD
    Specifiche

    Altro

    • Brand
      • MK Electric
    • Current Rating
      • 13 ampere
    • Finish
      • Aluminum
    • Poles
      • 2
    • Gangs
      • 1 volt

    Altro

    • Brand
      • MK Electric
    • Current Rating
      • 13 ampere
    • Finish
      • Aluminum
    • Poles
      • 2
    • Gangs
      • 1 volt
    • Brand : MK Electric
    • Current Rating : 13 ampere
    • Finish : Aluminum
    • Poles : 2
    • Gangs : 1 volt