/content/hbtbt/it/it/search-results.html

    Prese di commutazione

    Dual Earth terminal Switchsocket With Neon

    Dual Earth Terminal Switchsocket has wide range of sockets, including 13A Single and Double Pole Sockets, Switched Sockets with and without Neons, and those with Integral USB Ports, plus Round Pin 5A and 15A variations.

    Panoramica

    Dual Earth Terminal Switchsockets has wide range of sockets, including 13A Single and Double Pole Sockets, Switched Sockets with and without Neons, and those with Integral USB Ports, plus Round Pin 5A and 15A variations.

    Features & Benefits:
    • High Gloss Finish Moulded in polycarbonate, delivering a tough robust product
    • Tool Free Clip-On Surround Fixing And Removal Quick and secure, conceal any paint splatter or abrasions, resulting in a clean and simple design
    • Backed By MK’s 25 Year Guarantee Quality comes as standard, with the reliability and performance you’d expect from MK
    • Terminal Markings Clearly moulded markings on rear of modules
    • Captive And Backed Out Terminal Screws Pre-engaged in terminal for fast and easy installation
    • Dual Earth Terminals Offering total user safety for high integrity earthing applications
    • Cerification:
    • BS 1363-2:2016
    Certifications:
    • BS546:1950
    Specifiche

    Altro

    • Brand
      • MK Electric
    • Material
      • Polycarbonate
    • Gangs
      • 2 volt
    • Current Rating
      • 13 ampere

    Altro

    • Brand
      • MK Electric
    • Material
      • Polycarbonate
    • Gangs
      • 2 volt
    • Current Rating
      • 13 ampere
    • Brand : MK Electric
    • Material : Polycarbonate
    • Gangs : 2 volt
    • Current Rating : 13 ampere