/content/hbtbt/it/it/search-results.html

    switchsockets

    Logic Plus™ Rapid Fix Sockets

    Interrotto

    Logic Plus™ Rapid Fix Switchsocket outlets include Wago Technology for a simple, fast, and relaible installation every time

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Logic Plus™ Rapid Fix Switchsocket outlets include Wago Technology for a simple, fast, and relaible installation every time. The UK's first 13A Switchsocket with screwless terminations include all the benefits of the Logic Plus range, manufactured from urea formaldehyde, with inherent antibacterial and antiviral properties

    Features & Benefits:
    • 3 Pin child resistant safety shutter stystem - inhibits access to power unless all 3 pins of a BS plug are inserted.
    • Made from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties. Independently tested to the latest standard ISO 22196:2011, results show kill rates of over 99.99%.
    • Tool-less, screwless terminals provide simple, easy connection for a “right 1st time” installation
    • Self adjusting terminals clamps maintain the correct clamping force over the life of the product
    • 30 year guarantee
    • Double pole switching with additional electrical safety from the neutral pole contact makes first & breaks last after the live contact.
    Certifications:
    • BS1363-2:2016+A1:2018
    Specifiche

    Altro

    • Brand
      • MK Electric

    Altro

    • Brand
      • MK Electric
    • Brand : MK Electric
    È possibile confronta fino a 5 articoli alla volta ×

    Confronta Xprodotti

    Cancella tutto

    0 di 5 prodotti da confronta