Prese di commutazione
MK Essential International Flush Switchsocket Outlet
MK Essential International Flush Switchsocket Outlet specifically designed for use outdoors or in areas heavily exposed to dust and/or splashing water.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Questo prodotto è fuori produzione.
MK Essential International Flush Switchsocket Outlet designed for ease of installation and having all the advantageous design features of the MK range of wiring devices. Logic Plus™ Switch Socket Outlets are used for installations where restricted access is required and will only accept non-standard plug with T-shaped earth pin. Sockets outlets have two independent earth terminals so that they can also be used for ‘clean earth’ installations.
Features & Benefits:- Moulded ‘on’ indicator flash on plastic switches will not rub off – totally safe
- Matching Metal rocker Switches (Edge™ and Aspect only)
- Optional neon indicators in the switch rockers with 175° visibility in the horizontal and vertical planes
- 3 pin operated safety shutter
- Printed terminal markings on grey rear mouldings for clearer identification
- BS 1363
- Part 2:1995
- BS 1362:1973.
Altro
- Brand
- MK Electric
- Poles
- 2
- Material
- Polycarbonate
- Gangs
- 1 volt
Altro
- Brand
- MK Electric
- Poles
- 2
- Material
- Polycarbonate
- Gangs
- 1 volt
- Brand : MK Electric
- Poles : 2
- Material : Polycarbonate
- Gangs : 1 volt