/content/hbtbt/it/it/search-results.html

    Prese di commutazione

    MK Switchsocket Outlet

    Interrotto

    Switchsocket outlets by Mk are 13 A, double pole 2 gang state of the art outlets, comes with a wide range of finishes to select from which matches modern and traditional interior designs.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    MK socket outlets are 13A, 2 gang switched sockets. This are designed for ease of installation and has all of the advantageous design features of the MK range of wiring devices. These products can be quickly installed as replacement for existing socket outlets or in new installations. This socket outlets are ideal for modern interiors and offer an unobtrusive and sophisticated look. The MK test laboratory has tested MK sockets with multiple plug insertions with no reported faults, or issues with wear and tear.

    Features & Benefits:
    • Double Pole
    • 3mm switch contact gap
    • Dual earth terminals
    • Terminal Capacity - 3 x 2.5mm², 3 x 4mm² or 2 x 6mm² (stranded)
    • For additional safety the Neutral pole contact "makes first" & "breaks last" after the Live contact
    • 3 Pin "child resistant" safety shutter stystem
    • Printed terminal markings on grey rear moulding for clearer identification
    • Only one size screwdriver required for installation
    • Finishes available :-
    • BSS- Brushed Stainless Steel
    • LBS - Laquered Brushed Steel
    • BRC - Brushed Chrome
    • POC - Polished Chrome
    • SAG - Satin Gold
    • WHIW - Porcelain White
    • LIVW - Lustrous Ivory
    • LBKB - Lustrour Black
    • PBR - Polished Brass
    • All finishes come with an option of B - Black or W - White inserts
    • Excluding Porcelain White and Lustrous Ivory, where only White inserts are available, and Lustrous Black, where only Black inserts are available Flush mounting box = 886ZIC
    • Flush mounting box = 878ZIC, for extra wiring space
    Certifications:
    • Conforms to BS1363-2:2016 + A1:2018
    • RoHS Directive - 2011/65/EU
    • CE Marked
    • IP Rating = IP2XD
    Specifiche

    Altro

    • Brand
      • MK Electric
    • Current Rating
      • 13 ampere
    • Gangs
      • 2 volt

    Altro

    • Brand
      • MK Electric
    • Current Rating
      • 13 ampere
    • Gangs
      • 2 volt
    • Brand : MK Electric
    • Current Rating : 13 ampere
    • Gangs : 2 volt