/content/hbtbt/it/it/search-results.html

    Prese TV, dati e voce

    Logic Plus™ Telephone Socket Outlet

    Interrotto

    Logic Plus™ telephone socket outlets are used for direct and indirect telecommunication connections.The products are manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Logic Plus telephone socket outlets are used for direct and indirect telecommunication connections. They are designed to accept BT style plugs and RJ11 connectors.

    The products are manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties.

    Features & Benefits:
    • Made from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties. Independently tested to the latest standard ISO 22196:2011, results show kill rates of over 99.99%. MK offers the most widely tested wiring devices available.
    • IDC connectors.
    • 10 year guarantee.
    Certifications:
    • BS5733:1995
    Specifiche

    Altro

    • Brand
      • MK Electric

    Altro

    • Brand
      • MK Electric
    • Brand : MK Electric