/content/hbtbt/it/it/search-results.html

    Prese non commutate

    Logic Plus™ 13A Unswitched Sockets

    Interrotto

    Logic Plus™ 13A Unswitched sockets are a range of 1 Gang and 2 Gang sockets manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Logic Plus 13A Unswitched sockets are a range of 1 Gang and 2 Gang sockets manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties.

    Designed for total quality, safety and reliability, the sockets boast a wealth of features that make them one of the safest and most advanced sockets available.

    Features & Benefits:
    • 3 Pin "child resistant" safety shutter stystem - inhibits access to power unless all 3 pins of a British Standard plug are inserted.
    • Backed out, in line terminals for easier installation.
    • Manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties. Independently tested to the latest standard ISO 22196:2011, results show kill rates of over 99.99%. MK offers the most widely tested wiring devices available.
    • 30 year guarantee.
    • Printed terminal markings on grey rear moulding for clearer identification.
    Certifications:
    • BS1363-2:2016
    Specifiche

    Altro

    • Brand
      • MK Electric

    Altro

    • Brand
      • MK Electric
    • Brand : MK Electric