/content/hbtbt/it/it/search-results.html

    Prese non commutate

    Masterseal Plus™ Unswitched Sockets

    Interrotto

    13A 2 Gang SP Switchsocket

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Unswitched socket outlets are available in both Grey and White finishes and are rated at IP66

    Features & Benefits:
    • IP66 Rated - total dust ingress protection and protected from high pressure water jets from any direction, when in use. Manufactured from recyclate polycarbonate to provide a durable and impact resistant enclosure.
    • Houses Logic Plus wiring devices, which are manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties.
    • 3 Pin "child resistant" safety shutter stystem - inhibits access to power unless all 3 pins of a BS plug are inserted
    • Backed out, in line terminals for easier installation.
    • 20 year guarantee.
    • Double pole switching with additional electrical safety from the neutral pole contact "makes first" & "breaks last" after the live contact.
    • Printed terminal markings on grey rear moulding for clearer identification.
    • 3mm switch contact gap.
    • Optional neon indicators in the switch rockers with 175° visibility in the horizontal and vertical planes.
    • Terminal Capacity - 3 x 2.5mm², 3 x 4mm² or 2 x 6mm² (stranded).
    Certifications:
    • BS EN 60529:1992+A2:2013 BS1363-2:2016+A1:2018
    Specifiche

    Altro

    • Brand
      • MK Electric

    Altro

    • Brand
      • MK Electric
    • Brand : MK Electric