/content/hbtbt/it/it/search-results.html

    Prese di ricarica USB

    EDGE USB Integrated SwitchSocket

    Interrotto

    MK’s EDGE USB Integrated two gang switch sockets with smart dual port USB charger, Dynamic Device Recognition (DDR) and protection against short circuit and overload

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.
    MK’s EDGE 13A 2 Gang Type A+C USB Integrated switch sockets is a crisp and incredibly thin metallic range with front plate of 1.5mm depth, offered in 8 finishes with black & White insert options.Perfect for homes, offices, airports, and the hospitality and education sectors. Users can charge most smart devices – optimally and safely without the need for additional plug-in chargers or socket adaptors, enhancing their user experience. This solution eliminates the need for bulky adaptors, making life so much easier when travelling, working or simply on-the-go, as well as offering protection from well documented, potential dangers such as house fires caused by using uncertified USB charging devices.
    Features & Benefits:
    • Double Pole
    • Dual Earthing terminals
    • 5 Year Warranty
    • 3-Pin Child Resistant Shutter System
    • Smart Charging
    • 35mm back box
    • Made in the UK
    • Eco design
    • Adoption USB-C to drive e-Waste reduction
    Specifiche

    Altro

    • Brand
      • MK Electric
    • USB Outlets
      • 2
    • USB Current
      • 2 ampere
    • Gangs
      • 2 volt

    Altro

    • Brand
      • MK Electric
    • USB Outlets
      • 2
    • USB Current
      • 2 ampere
    • Gangs
      • 2 volt
    • Brand : MK Electric
    • USB Outlets : 2
    • USB Current : 2 ampere
    • Gangs : 2 volt