/content/hbtbt/it/it/search-results.html

    Prese di ricarica USB

    Logic Plus™ USB Socket

    Interrotto

    Logic Plus™ 13A USB sockets are a extensive range of sockets offering additional USB charging capability. They are manufactured from urea formaldehyde, with antibacterial and antiviral properties. Sockets have double pole switching as standard.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Logic Plus 13A USB sockets are a extensive range of sockets offering additional USB charging capability. Options available to charge Type A and C devices at up to 2A and 3A respectively.

    They are manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties. All the sockets have double pole switching as standard.

    Products are suitable for a wide array of applications, as they are available in 1 Gang and 2 Gang form factors, all with dual earth capability.

    Designed for total quality, safety and reliability, the sockets boast a wealth of features that make them one of the safest and most advanced sockets available.

    Features & Benefits:
    • If two devices are connected to USB outlets the total rated current is divided between the two outlets.
    • If the total charging current exceeds the rated power then the device will enter a current limiting safety mode.
    • Electronically protected against an overload or short circuit on either USB outlet.
    • 3 Pin "child resistant" safety shutter stystem on 13A socket outlets inhibits access to power unless all 3 pins of a BS plug are inserted. Manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties. Independently tested to the latest standard ISO 22196:2011, results show kill rates of over 99.99%. MK offers the most widely tested wiring devices available.
    • Backed out, in line terminals for easier installation.
    • Double Pole Switching with additional electrical safety from the neutral pole contact "makes first" & "breaks last" after the live contact.
    • Dual earth terminals for added user safety.
    • Printed terminal markings on grey rear moulding for clearer identification.
    • 5 year guarantee.
    Specifiche

    Altro

    • Brand
      • MK Electric

    Altro

    • Brand
      • MK Electric
    • Brand : MK Electric