/content/hbtbt/it/it/search-results.html

    usb charging sockets

    MK Base USB Sockets

    Interrotto

    MK Base USB Sockets are a 13A Swithsockets are made from urea formaldehyde, a high grade thermoset material that provides inherent antibacterial and antiviral properties.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    MK Base 1 & 2 Gang switchsockets with 2 Integrated Type A USB ports.

    Made from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties. Tested to the latest standard ISO 22196:2011, results show kill rates of over 99.99%

    Features & Benefits:
    • If two devices are connected to USB outlets the total rated current is divided between the two outlets.
    • Electronically protected against an overload or short circuit on either USB outlet. Manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties. Independently tested to the latest standard ISO 22196:2011, results show kill rates of over 99.99%. MK offers the most widely tested wiring devices available.
    • Backed out, captive terminals for easy installation.
    • 5 year guarantee.
    • Single pole /double pole switching options.
    • Printed terminal markings.
    • Supplied with screw caps
    Certifications:
    • BS1363-2:2016
    Specifiche

    Altro

    • Brand
      • MK Electric

    Altro

    • Brand
      • MK Electric
    • Brand : MK Electric
    È possibile confronta fino a 5 articoli alla volta ×

    Confronta Xprodotti

    Cancella tutto

    0 di 5 prodotti da confronta