/content/hbtbt/it/it/search-results.html

    Prese di ricarica USB

    MK Dimensions USB Integrated SwitchSocket Modules

    Interrotto

    MK Dimensions USB Socket Modules , 13A 1 Gang DP Switchsocket Outlet Module with 2 x Type A USB Charging Ports and Dual Earth Terminals

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    MK Dimensions 13A 2 Gang Type A+C USB Integrated Socket Module. A compact screwless aesthetic with 9 interchangeable metal and plastic front plates of 9mm profile depth.The range is manufactured from a high grade polycarbonate Material, each comes with a protective clear Frontplate. Hassle-free Install: Two-piece product solution. Switch front plate colour whenever you like!

    Features & Benefits:
    • Double Pole
    • Dual Earthing terminals
    • 5 Year Warranty
    • 3-Pin Child Resistant Shutter System
    • Smart Charging
    • 25mm back box
    • Made in the UK
    • Eco design
    • Adoption USB-C to drive e-Waste reduction
    Specifiche

    Altro

    • Brand
      • MK Electric

    Altro

    • Brand
      • MK Electric
    • Brand : MK Electric