/content/hbtbt/it/it/search-results.html

    Controlli delle ventole

    Electronic Devices Dimmer

    Electronic Devices Dimmer is used for low voltage halogen lamps. The operating temperature of the dimmer can be influenced negatively by the operating circumstances.

    Panoramica

    Electronic Devices Dimmer is used for low voltage halogen lamps. The operating temperature of the dimmer can be influenced negatively by the operating circumstances. The given maximum capacity shall be reduced accordingly. The dimmers are not suitable for fluorescent or energy-saving lamps.

    It includes traditional (wound) transformers, filament lamps, high voltage halogen lamps and other ohmic loads, with push on/push off/2-way switch, basic brightness adjustable, with soft arrester, with plug-in terminals, 230 V~, 50 Hz, temperature protection not resettable, 25–500 VA, 60–600 W (fuse T 4 A)

    Certifications:
    • VDE or KEMA
    Specifiche

    Altro

    • Operating Frequency
      • 50 hertz
    • Brand
      • PEHA

    Altro

    • Operating Frequency
      • 50 hertz
    • Brand
      • PEHA
    • Operating Frequency : 50 hertz
    • Brand : PEHA