/content/hbtbt/it/it/search-results.html

    Controlli delle ventole

    MK ARIA Fan Speed Controller Switches

    MK Aria fan speed controller features a frameless design with high gloss finish for White and Matt finish for Color giving a contempory look and feel.

    Panoramica

    MK Aria fan speed controller Switches features a frameless design with high gloss finish for White and Matt finish for Color giving a contempory look and feel.

    Available in 250VA 1 Way Contruction

    Features & Benefits:
    • 1 Way construction. The Fan Speed Controller is operated on a 2-wire system therefore it can be used to replace a standard Plateswitch, within the specified types of loads and wattage of the Fan Speed Controller.
    • For safety reason the Fan Speed Controller contains overload protective device that cannot be reset (i.e., permanent damage).
    • Fixing Screws hidden by clip-on Surround.
    • Product allows for angular movement to accommodate adjustments for mounted boxes.
    • Shroud and Surround moulded in Polycarbonate (High Gloss finish, robust and tough) Wide rotating angle of 300 degrees for speed adjustment
    Certifications:
    • IEC/BS/MS
    Specifiche

    Altro

    • Brand
      • MK Electric

    Altro

    • Brand
      • MK Electric
    • Brand : MK Electric