/content/hbtbt/it/it/search-results.html

    Interruttori ad alta corrente

    Logic Plus™ Flex Outlet DP Switch

    MK Logic Plus™ DP Switches have been designed to perfectly complement modern interiors. The DP Switches are suitable for 20A range & available with Flex Outlet in base. These switches are made from a thermoset material & provides earth terminal.

    Panoramica

    MK Logic Plus™ DP Switches have been designed to perfectly complement modern interiors, offering an unobtrusive and sophisticated look totally in keeping with today’s design. DP Switches are made from a high grade thermoset material which has an inherent antimicrobial property. All switches are complete with earth terminals. The Switches suitable for 20A range & available with Flex Outlet in base. Switches also provides Red Rocker & Water Heater marked. These switches are not recommended for switching large banks of PCs.

    Features & Benefits:
    • 20A Current rating,
    • Double pole switching
    • Flex Outlet in the base
    • Terminal capacity - 3 x 2.5mm², 2 x 4mm² and 2 x 6mm² (stranded)
    • For additional safety the neutral pole contact "makes first" & "breaks last" after the live contact
    • Not recommended for switching large banks of PCs
    • C/w Neon indicator
    • Flush mounting box = 866ZIC
    • Surface mounting box = K2140WHI
    • Surface mounting box = K2031WHI, for extra wiring space
    Certifications:
    • Confirms IEC60669-1:2017/ BS EN60669-12018
    • Low Voltage Directive 2014/35/EU
    • RoHS Directive 2011/65/EU
    • CE Marked
    • IP Rating = IP4X
    Specifiche

    Altro

    • Current Rating
      • 20 ampere
    • Brand
      • MK Electric
    • Poles
      • 2
    • High Current
      • Yes ampere
    • Finish
      • White

    Altro

    • Current Rating
      • 20 ampere
    • Brand
      • MK Electric
    • Poles
      • 2
    • High Current
      • Yes ampere
    • Finish
      • White
    • Current Rating : 20 ampere
    • Brand : MK Electric
    • Poles : 2
    • High Current : Yes ampere
    • Finish : White