/content/hbtbt/it/it/search-results.html

    Interruttori ad alta corrente

    Masterseal Compact 10A 2G Push Switch

    Masterseal™ 2 Gang Switch is single pole, 2 way switch with 10 AX current rating. It is specifically designed for use in either outdoor or indoor environments and in areas heavily exposed to dust and splashing water.

    Panoramica

    Masterseal™ 2 Gang Switch is single pole, 2 way switch with 10 AX current rating. It is specifically designed for use in either outdoor or indoor environments and in areas heavily exposed to dust and splashing water.

    Features & Benefits:
    • Available in White and Grey
    • Waterproof and Dustproof
    • Durable Material
    • Reliable in operation during extremes of heat or cold
    • Service Back Box available
    Certifications:
    • IEC 60669-1
    • BS 5733
    Specifiche

    Altro

    • Current Rating
      • 10 ampere
    • Ways
      • 2 millimetre
    • High Current
      • No ampere
    • Symbol
      • Press
    • Poles
      • 1
    • Gangs
      • 2
    • Brand
      • MK Electric

    Altro

    • Current Rating
      • 10 ampere
    • Ways
      • 2 millimetre
    • High Current
      • No ampere
    • Symbol
      • Press
    • Poles
      • 1
    • Gangs
      • 2
    • Brand
      • MK Electric
    • Current Rating : 10 ampere
    • Ways : 2 millimetre
    • High Current : No ampere
    • Symbol : Press
    • Poles : 1
    • Gangs : 2
    • Brand : MK Electric