Interruttori ad alta corrente
MK Electric High Current DP Switch
MK Electric High Current DP Switch is 1 gang, 32A switch withb neon indicator.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Questo prodotto è fuori produzione.
MK Essentials Switches are available in 1, 2, 3 and 4 gang, with standard or wide rockers. The MV5105 series of switches are high current 1 gang double pole switches. Also a mounting box of 35mm is required.
Features & Benefits:- High Gloss Finish
- Moulded in polycarbonate, delivering a tough robust product
- Quick and secure, conceal any paint splatter or abrasions, resulting in a clean and simple design
- Quality comes as standard, with the reliability and performance
- Clearly moulded terminal markings on rear of modules
- Wide range customised combinations of standard colours, materials and finishes available
- Bespoke colours, materials and finishes available via the Design Service
- BS EN 60669-1:2018
Altro
- Current Rating
- 32 ampere
- Brand
- MK Electric
- Poles
- 2
- High Current
- Yes ampere
- Gangs
- 1
Altro
- Current Rating
- 32 ampere
- Brand
- MK Electric
- Poles
- 2
- High Current
- Yes ampere
- Gangs
- 1
- Current Rating : 32 ampere
- Brand : MK Electric
- Poles : 2
- High Current : Yes ampere
- Gangs : 1