/content/hbtbt/it/it/search-results.html
    Questo sito sarà inattivo per manutenzione programmata domenica 17 maggio, dalle 1:00 alle 11:00 EST (dalle 5:00 alle 15:00 GMT, dalle 6:00 alle 16:00 CET e dalle 10:30 alle 20:30 IST). Apprezziamo la vostra pazienza durante questo tempo.

    Interruttori a parete

    Bell Push With Do Not Disturb/ Make Up Room Indicator External Switch

    Honeywell Bell Push with 'Do Not Disturb'/ 'Make Up Room' Indicators External Switch are designed with curved profiles to offer a soft yet modern look. E

    Panoramica

    Honeywell Bell Push with 'Do Not Disturb'/ 'Make Up Room' Indicators External Switch are designed with curved profiles to offer a soft yet modern look. Easy side-by-side installation allows for clean lines and consistent aesthetics, while its simple and seamless application compliments any interior design. These connection unit are unobtrusive, durable and practical which are manufactured using high-grade polycarbonate material.

    Features & Benefits:
    • Reliable quality
    • High on aesthetics
    • Easy installation
    Certifications:
    • IEC