/content/hbtbt/it/it/search-results.html

    Interruttori a parete

    MK Dimensions High Current Switch Modules

    Interrotto

    32A DP Switch Module with Neon

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    MK Dimensions High Current Switch Modules are a range of double pole switches designed to control appliances rated at 32A or above, manufactured from a high grade polycarbonate, each comes with a protective clear Frontplate.

    Features & Benefits:
    • MK Dimensions High Current Switch Modules are a range of double pole switches designed to control appliances rated at 32A or above, manufactured from a high grade polycarbonate, such as showers, ovens and water heaters, each comes with a protective clear Frontplate. Products should be used with faceplates from MHFP Series
    Certifications:
    • Backed out, in line terminals for easier installation.
    • Toggle action switches for easier user operation.
    • Double pole switching with additional electrical safety from the neutral pole contact "makes first" & "breaks last" after the live contact.
    • Made from a high grade polycardonate
    • Printed terminal markings on grey rear moulding for clearer identification.
    • Replaceable neon indicators.
    • 20 year guarantee
    Specifiche

    Altro

    • Brand
      • MK Electric

    Altro

    • Brand
      • MK Electric
    • Brand : MK Electric